Quantity | Unit price |
---|---|
5 - 49 | £ 6.4433 |
50 - 249 | £ 3.1078 |
250 - 499 | £ 3.0394 |
500 + | £ 2.9846 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Length | 32.0 mm |
---|---|
Thread Length | 1.26 in |
Thread Size | M6 |
Thread Density | Coarse |
Maximum Tensile Strength | 500 N/mm² |
Maximum Tensile Strength | 500 N/mm² |
Screw Type | Grub Screws with Brass/ Plastic Pivot |
Full Material | Steel;Polyacetal Polyoxymethylene |
Price per piece incl VAT | 7.5804 GBP |
Point Form | Flat |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue