Quantity | Unit price |
---|---|
10 - 99 | £ 1.0833 |
100 + | £ 0.4148 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Shape | Round |
---|---|
Base Length | 7.0 mm |
Base Length | 0.276 in |
Base Width | 7.0 mm |
Base Width | 0.276 in |
Overall Diameter | 7.0 mm |
Overall Diameter | 0.276 in |
Colour | Natural |
Clip Style | Loop |
Mounting Method | Adhesive |
Removability | Removable |
Full Material | Polycarbonate |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue