Quantity | Unit price |
---|---|
100 - 3499 | £ 0.5709 |
3500 + | £ 0.5585 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Shape | Square |
---|---|
Base Length | 30.0 mm |
Base Length | 1.181 in |
Base Width | 30.0 mm |
Base Width | 1.181 in |
Rotation | 360° |
Colour | White |
Clip Style | Loop |
Mounting Method | Adhesive |
Removability | Permanent |
Full Material | Polypropylene |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue