Quantity | Unit price |
---|---|
1000 - 9999 | £ 0.2231 |
10000 + | £ 0.219 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Width | 20.0 mm |
---|---|
Overall Width | 0.787 in |
Full Material | Felt |
Material | Felt |
Shape | Rectangular |
Colour | Brown |
Material Flammability Standard | UL94 HB |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue