Quantity | Unit price |
---|---|
1 - 24 | £ 15.4023 |
25 + | £ 7.2562 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Offset Distance | 15.0 mm |
---|---|
Offset Distance | 0.591 in |
Overall Leaf Length | 41.0 mm |
Overall Leaf Length | 1.614 in |
Overall Length | 82.0 mm |
Overall Length | 3.228 in |
Overall Width | 21.0 mm |
Overall Width | 0.827 in |
Colour | Natural |
Mounting Method | Screw |
Mounting Orientation | Right & Left handed |
Pin Material | Stainless Steel |
Removability | Removable |
Commodity Code | 8302100090 |
Latch Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue