Quantity | Unit price |
---|---|
1 + | £ 3.19 |
Load Capacity | 3 kg |
---|---|
Load Capacity | 6.6 lbs |
Hook Projection | 21.8 mm |
Hook Projection | 0.858 in |
Hook Thickness | 2.7 mm |
Hook Thickness | 0.106 in |
Mounting Orientation | Vertical |
Hook Height | 13.9 mm |
Hook Height | 0.547 in |
Mount Type | Threaded End |
Threaded End Length | 6.5 mm |
Threaded End Length | 0.256 in |
Commodity Code | 3926909790 |
Full Material | 304 Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue