Quantity | Unit price |
---|---|
100 + | £ 0.5544 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Mounting Method | Screw-In |
Overall Length | 32.8 mm |
Overall Length | 1.291 in |
Overall Width | 19.1 mm |
Overall Width | 0.752 in |
Full Material | Polyamide 6.6 |
Material Flammability Standard | UL94 V-2 |
Hole Diameter | 4.3 mm |
Hole Diameter | 0.169 in |
UL/CSA Description | UL E71558 |
Standard | UL |
Standard | RMS |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue