Quantity | Unit price |
---|---|
1 - 39 | £ 69.7984 |
40 + | £ 30.8184 |
Commodity Code | 3926909790 |
---|---|
Catch Mechanism | Catch |
Magnet Material | Samarium Cobalt |
Mount Type | Screw On |
Distance Between Fixing Holes | 40.0 mm |
Distance Between Fixing Holes | 1.575 in |
Overall Height | 17.0 mm |
Overall Height | 0.669 in |
Overall Width | 14.1 mm |
Overall Width | 0.555 in |
Overall Length | 50.0 mm |
Overall Length | 1.969 in |
Thread Diameter | 3.5 mm |
Thread Diameter | 0.138 in |
Case Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue