Menu Search

Screw Hook 0.906 in 15.4 lbs 304 Stainless Steel

Screw in Hook is quick and easy to install. It features a self-tapping design that can be easily screwed to a surface. Ideal for hanging plants, decorations or tools. Made from stainless steel material.
Item code:

SUG-558

11 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 1.2513
Standard pack: 1

Order in multiple of 1

Total price:

£ 1.25

1 x £ 1.2513

Add sample +

Specifications

Imperial
Metric
SKU attributes
Load Capacity 7 kg
Threaded End Length 9.0 mm
Hook Projection 36.5 mm
Material Stainless Steel
Hook Thickness 4.0 mm
Ball Point Diameter 6.5 mm
Overall Height 23 mm
Thread Size 4.8 mm
Screw Type Self Tapping

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us