Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.2971 |
5000 + | £ 0.2916 |
Overall Length | 24.1 mm |
---|---|
Overall Length | 0.949 in |
Head Diameter | 12.4 mm |
Head Diameter | 0.488 in |
Head Height | 4.8 mm |
Head Height | 0.189 in |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Head Shape | Round |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue