Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.223 |
5000 - 9999 | £ 0.219 |
10000 + | £ 0.215 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Screw Size | M3 |
---|---|
Head Size | 10.0 mm |
Head Size | 0.394 in |
Overall Length | 13.0 mm |
Overall Length | 0.512 in |
Full Material | Polyamide |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue