551647
Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.1562 |
5000 - 9999 | £ 0.1522 |
10000 + | £ 0.1496 |
Screw Size | M3 |
---|---|
Head Size | 14.0 mm |
Head Size | 0.551 in |
Overall Length | 12.0 mm |
Overall Length | 0.472 in |
Head Diameter | 14.0 mm |
Head Diameter | 0.551 in |
Full Material | Polyamide |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue