Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.2444 |
5000 - 9999 | £ 0.2404 |
10000 + | £ 0.235 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Screw Size | M2 |
---|---|
Head Size | 13.5 mm |
Head Size | 0.531 in |
Overall Length | 17.5 mm |
Overall Length | 0.689 in |
Head Diameter | 13.5 mm |
Head Diameter | 0.531 in |
Full Material | Polyamide |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue