Menu Search

Marking Tape Yellow;Black 50.0 mm 33.0 m

This PVS hazard tape is yellow and black.
Item code:

464965

358 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
24 + £ 89.5303
Standard pack: 24

Order in multiple of 24

Total price:

£ 2,148.73

24 x £ 89.5303

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Yellow;Black
Tape Type Hazard Warning Tape
Overall Length 33.0 m
Overall Width 50.0 mm
Price per piece incl VAT 105.3299 GBP
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us