Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.0413 |
5000 - 19999 | £ 0.0372 |
20000 + | £ 0.0335 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Spacer Length | 6.7 mm |
---|---|
Spacer Length | 0.264 in |
Inside Diameter | 5.1 mm |
Inside Diameter | 0.201 in |
Outside Diameter | 9.5 mm |
Outside Diameter | 0.374 in |
Full Material | Polyamide 6/6 |
Colour | Natural |
Spacer Shape | Round |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue