Menu Search

Round Unthreaded Metal Spacers

In stock

Round Spacers, or Metal Tube Spacers, are a versatile universal assembly element, for use in all sectors.Our Metal Spacers are available as Nickel Plated Brass non threaded spacers or as Stainless Steel Spacers. Spacer diameters start from 4mm up to 10mm, and lengths from 1mm up to 40mm.Nickel is a non-ferrous material that is widely used in electronics applications, as it has good conductivity. Nickel plating makes it suitable for decorative applications, thanks to its appealing shine. Brass is a RoHS compliant material. Stainless steel has good corrosion and wear resistance, as well as being strictly non-magnetic.These Round Metal Spacers are ideal for decorative applications, such as displays and furniture.

  • DIN Rated.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
82 results
Product SKUs information
Item Code Price range Availability Finish Material Inside Diameter Outside Diameter Spacer Length View
£ 0.1439 - £ 0.1777 Request the lead time here
Brass
2.5 mm
5.0 mm
5.0 mm
£ 0.3328 - £ 0.4109 Request the lead time here
Nickel Plated
Brass
5.3 mm
10.0 mm
4.0 mm
£ 0.3945 - £ 0.487 400 In stock
Nickel Plated
Brass
4.3 mm
8.0 mm
12.0 mm
£ 0.1907 - £ 0.2119 Request the lead time here
Nickel Plated
Brass
3.2 mm
6.0 mm
7.0 mm
£ 0.4374 - £ 0.54 Request the lead time here
Nickel Plated
Brass
5.3 mm
10.0 mm
6.0 mm
£ 0.1972 - £ 0.2191 Request the lead time here
Nickel Plated
Brass
3.2 mm
6.0 mm
8.0 mm
£ 0.1358 - £ 0.1677 Request the lead time here
Brass
2.5 mm
5.0 mm
3.0 mm
£ 0.4142 - £ 0.5114 Request the lead time here
Nickel Plated
Brass
3.2 mm
6.0 mm
25.0 mm
£ 0.687 - £ 0.687 500 In stock
Nickel Plated
Brass
5.3 mm
10.0 mm
12.0 mm
£ 0.4128 - £ 0.5096 800 In stock
Nickel Plated
Brass
4.3 mm
8.0 mm
15.0 mm
£ 0.6236 - £ 0.7699 2950 In stock
Nickel Plated
Brass
4.3 mm
8.0 mm
25.0 mm
£ 0.199 - £ 0.2211 Request the lead time here
Nickel Plated
Brass
4.3 mm
8.0 mm
3.0 mm
£ 0.1588 - £ 0.1588 Request the lead time here
Brass
2.2 mm
4.0 mm
2.0 mm
£ 0.1508 - £ 0.1862 Request the lead time here
Brass
2.5 mm
5.0 mm
4.0 mm
£ 0.2562 - £ 0.3163 Request the lead time here
Brass
3.2 mm
6.0 mm
9.0 mm
£ 0.7897 - £ 0.975 Request the lead time here
Nickel Plated
Brass
5.3 mm
10.0 mm
18.0 mm
£ 0.4155 - £ 0.513 2000 In stock
Nickel Plated
Brass
5.3 mm
10.0 mm
7.0 mm
£ 0.1432 - £ 0.1768 1000 In stock
Brass
2.5 mm
5.0 mm
1.0 mm
£ 0.2231 - £ 0.2479 Request the lead time here
Nickel Plated
Brass
4.3 mm
8.0 mm
2.0 mm
£ 1.2555 - £ 1.55 Request the lead time here
Nickel Plated
Brass
5.3 mm
10.0 mm
25.0 mm
  • of 5
Unthreaded Spacer 2.5 mm 5.0 mm 5.0 mm Brass

311250540050

Price Range
£ 0.1777 - £ 0.1439

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    5.0 mm
  • Inside Diameter
    2.5 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Brass
  • Commodity Code
    7415330000
Unthreaded Spacer 5.3 mm 10.0 mm 4.0 mm Brass

311530440050

Price Range
£ 0.4109 - £ 0.3328

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    4.0 mm
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    10.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass
Unthreaded Spacer 4.3 mm 8.0 mm 12.0 mm Brass

311431240050

Price Range
£ 0.487 - £ 0.3945

Stock Levels
400 In stock
Attributes
  • Spacer Length
    12.0 mm
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    8.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass
Unthreaded Spacer 3.2 mm 6.0 mm 7.0 mm Brass

311320740050

Price Range
£ 0.2119 - £ 0.1907

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    7.0 mm
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    6.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass
Unthreaded Spacer 5.3 mm 10.0 mm 6.0 mm Brass

311530640050

Price Range
£ 0.54 - £ 0.4374

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    6.0 mm
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    10.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass
Unthreaded Spacer 3.2 mm 6.0 mm 8.0 mm Brass

311320840050

Price Range
£ 0.2191 - £ 0.1972

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    8.0 mm
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    6.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass
Unthreaded Spacer 2.5 mm 5.0 mm 3.0 mm Brass

311250340050

Price Range
£ 0.1677 - £ 0.1358

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    3.0 mm
  • Inside Diameter
    2.5 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Brass
  • Commodity Code
    7415290000
Unthreaded Spacer 3.2 mm 6.0 mm 25.0 mm Brass

311322540050

Price Range
£ 0.5114 - £ 0.4142

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    25.0 mm
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    6.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass
Unthreaded Spacer 5.3 mm 10.0 mm 12.0 mm Brass

311531240050

Price Range
£ 0.687 - £ 0.687

Stock Levels
500 In stock
Attributes
  • Spacer Length
    12.0 mm
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    10.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass
Unthreaded Spacer 4.3 mm 8.0 mm 15.0 mm Brass

311431540050

Price Range
£ 0.5096 - £ 0.4128

Stock Levels
800 In stock
Attributes
  • Spacer Length
    15.0 mm
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    8.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass
Unthreaded Spacer 4.3 mm 8.0 mm 25.0 mm Brass

311432540050

Price Range
£ 0.7699 - £ 0.6236

Stock Levels
2950 In stock
Attributes
  • Spacer Length
    25.0 mm
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    8.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass
Unthreaded Spacer 4.3 mm 8.0 mm 3.0 mm Brass

311430340050

Price Range
£ 0.2211 - £ 0.199

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    3.0 mm
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    8.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass
Unthreaded Spacer 2.2 mm 4.0 mm 2.0 mm Brass

311220240050

Price Range
£ 0.1588 - £ 0.1588

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    2.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Brass
  • Commodity Code
    7415290000
Unthreaded Spacer 2.5 mm 5.0 mm 4.0 mm Brass

311250440050

Price Range
£ 0.1862 - £ 0.1508

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    4.0 mm
  • Inside Diameter
    2.5 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Brass
  • Commodity Code
    7415330000
Unthreaded Spacer 3.2 mm 6.0 mm 9.0 mm Brass

311320940050

Price Range
£ 0.3163 - £ 0.2562

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    9.0 mm
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    6.0 mm
  • Full Material
    Brass
  • Commodity Code
    7415290000
Unthreaded Spacer 5.3 mm 10.0 mm 18.0 mm Brass

311531840050

Price Range
£ 0.975 - £ 0.7897

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    18.0 mm
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    10.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass
Unthreaded Spacer 5.3 mm 10.0 mm 7.0 mm Brass

311530740050

Price Range
£ 0.513 - £ 0.4155

Stock Levels
2000 In stock
Attributes
  • Spacer Length
    7.0 mm
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    10.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass
Unthreaded Spacer 2.5 mm 5.0 mm 1.0 mm Brass

311250140050

Price Range
£ 0.1768 - £ 0.1432

Stock Levels
1000 In stock
Attributes
  • Spacer Length
    1.0 mm
  • Inside Diameter
    2.5 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Brass
  • Commodity Code
    7415290000
Unthreaded Spacer 4.3 mm 8.0 mm 2.0 mm Brass

311430240050

Price Range
£ 0.2479 - £ 0.2231

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    2.0 mm
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    8.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass
Unthreaded Spacer 5.3 mm 10.0 mm 25.0 mm Brass

311532540050

Price Range
£ 1.55 - £ 1.2555

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    25.0 mm
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    10.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass