Menu Search

Round Unthreaded Metal Spacers

In stock

Round Spacers, or Metal Tube Spacers, are a versatile universal assembly element, for use in all sectors.Our Metal Spacers are available as Nickel Plated Brass non threaded spacers or as Stainless Steel Spacers. Spacer diameters start from 4mm up to 10mm, and lengths from 1mm up to 40mm.Nickel is a non-ferrous material that is widely used in electronics applications, as it has good conductivity. Nickel plating makes it suitable for decorative applications, thanks to its appealing shine. Brass is a RoHS compliant material. Stainless steel has good corrosion and wear resistance, as well as being strictly non-magnetic.These Round Metal Spacers are ideal for decorative applications, such as displays and furniture.

  • DIN Rated.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
82 results
Product SKUs information
Item Code Price range Availability Finish Material Inside Diameter Outside Diameter Spacer Length View
£ 0.90 - £ 0.9369 300 In stock
Stainless Steel
Stainless Steel
3.2 mm
6.0 mm
6.0 mm
£ 0.9284 - £ 0.9681 100 In stock
Stainless Steel
Stainless Steel
4.3 mm
8.0 mm
4.0 mm
£ 1.0361 - £ 1.0786 Request the lead time here
Stainless Steel
Stainless Steel
4.3 mm
8.0 mm
8.0 mm
£ 0.2126 - £ 0.2211 Request the lead time here
Brass
2.5 mm
5.0 mm
8.0 mm
£ 0.1516 - £ 0.1573 Request the lead time here
Nickel Plated
Brass
2.2 mm
4.0 mm
4.0 mm
£ 0.1927 - £ 0.2012 Request the lead time here
Brass
2.5 mm
5.0 mm
6.0 mm
£ 0.1984 - £ 0.2069 500 In stock
Nickel Plated
Brass
2.2 mm
4.0 mm
8.0 mm
£ 0.1771 - £ 0.1842 Request the lead time here
Nickel Plated
Brass
2.2 mm
4.0 mm
7.0 mm
£ 0.8873 - £ 0.9241 Request the lead time here
Stainless Steel
Stainless Steel
2.5 mm
5.0 mm
5.0 mm
£ 0.8745 - £ 0.9099 Request the lead time here
Stainless Steel
Stainless Steel
2.5 mm
5.0 mm
4.0 mm
£ 0.8717 - £ 0.9071 500 In stock
Stainless Steel
Stainless Steel
3.2 mm
6.0 mm
4.0 mm
£ 0.1715 - £ 0.1785 750 In stock
Nickel Plated
Brass
2.2 mm
4.0 mm
6.0 mm
£ 0.1644 - £ 0.1715 Request the lead time here
Brass
2.5 mm
5.0 mm
2.0 mm
£ 0.8688 - £ 0.9043 Request the lead time here
Stainless Steel
Stainless Steel
2.5 mm
5.0 mm
6.0 mm
£ 0.1946 - £ 0.1946 1500 In stock
Nickel Plated
Brass
3.2 mm
6.0 mm
3.0 mm
£ 0.214 - £ 0.2225 Request the lead time here
Brass
2.2 mm
4.0 mm
10.0 mm
£ 0.8431 - £ 0.9367 1000 In stock
Stainless Steel
Stainless Steel
4.3 mm
8.0 mm
10.0 mm
£ 1.0092 - £ 1.0517 Request the lead time here
Stainless Steel
Stainless Steel
4.3 mm
8.0 mm
7.0 mm
£ 1.1977 - £ 1.2473 Request the lead time here
Nickel Plated
Brass
4.3 mm
8.0 mm
30.0 mm
£ 0.3288 - £ 0.343 Request the lead time here
Nickel Plated
Brass
5.3 mm
10.0 mm
3.0 mm
  • of 5
Spacer 3.2 mm 6.0 mm 6.0 mm Stainless Steel

311320641556

Price Range
£ 0.9369 - £ 0.90

Stock Levels
300 In stock
Attributes
  • Spacer Length
    6.0 mm
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    6.0 mm
  • Spacer Shape
    Round
  • Full Material
    Stainless Steel
Spacer 4.3 mm 8.0 mm 4.0 mm Stainless Steel

311430441556

Price Range
£ 0.9681 - £ 0.9284

Stock Levels
100 In stock
Attributes
  • Spacer Length
    4.0 mm
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    8.0 mm
  • Spacer Shape
    Round
  • Full Material
    Stainless Steel
Spacer 4.3 mm 8.0 mm 8.0 mm Stainless Steel

311430841556

Price Range
£ 1.0786 - £ 1.0361

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    8.0 mm
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    8.0 mm
  • Spacer Shape
    Round
  • Full Material
    Stainless Steel
Spacer 2.5 mm 5.0 mm 8.0 mm Brass

311250840050

Price Range
£ 0.2211 - £ 0.2126

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    8.0 mm
  • Inside Diameter
    2.5 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Brass
  • Commodity Code
    7415330000
Spacer 2.2 mm 4.0 mm 4.0 mm Brass

311220440050

Price Range
£ 0.1573 - £ 0.1516

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    4.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass
Spacer 2.5 mm 5.0 mm 6.0 mm Brass

311250640050

Price Range
£ 0.2012 - £ 0.1927

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    6.0 mm
  • Inside Diameter
    2.5 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Brass
  • Commodity Code
    7415330000
Spacer 2.2 mm 4.0 mm 8.0 mm Brass

311220840050

Price Range
£ 0.2069 - £ 0.1984

Stock Levels
500 In stock
Attributes
  • Spacer Length
    8.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass
Spacer 2.2 mm 4.0 mm 7.0 mm Brass

311220740050

Price Range
£ 0.1842 - £ 0.1771

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    7.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass
Spacer 2.5 mm 5.0 mm 5.0 mm Stainless Steel

311250541556

Price Range
£ 0.9241 - £ 0.8873

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    5.0 mm
  • Inside Diameter
    2.5 mm
  • Outside Diameter
    5.0 mm
  • Spacer Shape
    Round
  • Full Material
    Stainless Steel
Spacer 2.5 mm 5.0 mm 4.0 mm Stainless Steel

311250441556

Price Range
£ 0.9099 - £ 0.8745

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    4.0 mm
  • Inside Diameter
    2.5 mm
  • Outside Diameter
    5.0 mm
  • Spacer Shape
    Round
  • Full Material
    Stainless Steel
Spacer 3.2 mm 6.0 mm 4.0 mm Stainless Steel

311320441556

Price Range
£ 0.9071 - £ 0.8717

Stock Levels
500 In stock
Attributes
  • Spacer Length
    4.0 mm
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    6.0 mm
  • Spacer Shape
    Round
  • Full Material
    Stainless Steel
Spacer 2.2 mm 4.0 mm 6.0 mm Brass

311220640050

Price Range
£ 0.1785 - £ 0.1715

Stock Levels
750 In stock
Attributes
  • Spacer Length
    6.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass
Spacer 2.5 mm 5.0 mm 2.0 mm Brass

311250240050

Price Range
£ 0.1715 - £ 0.1644

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    2.0 mm
  • Inside Diameter
    2.5 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Brass
  • Commodity Code
    7415390000
Spacer 2.5 mm 5.0 mm 6.0 mm Stainless Steel

311250641556

Price Range
£ 0.9043 - £ 0.8688

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    6.0 mm
  • Inside Diameter
    2.5 mm
  • Outside Diameter
    5.0 mm
  • Spacer Shape
    Round
  • Full Material
    Stainless Steel
Spacer 3.2 mm 6.0 mm 3.0 mm Brass

311320340050

Price Range
£ 0.1946 - £ 0.1946

Stock Levels
1500 In stock
Attributes
  • Spacer Length
    3.0 mm
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    6.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass
Spacer 2.2 mm 4.0 mm 10.0 mm Brass

311221040050

Price Range
£ 0.2225 - £ 0.214

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    10.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Brass
  • Commodity Code
    7415330000
Spacer 4.3 mm 8.0 mm 10.0 mm Stainless Steel

311431041556

Price Range
£ 0.9367 - £ 0.8431

Stock Levels
1000 In stock
Attributes
  • Spacer Length
    10.0 mm
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    8.0 mm
  • Spacer Shape
    Round
  • Full Material
    Stainless Steel
Spacer 4.3 mm 8.0 mm 7.0 mm Stainless Steel

311430741556

Price Range
£ 1.0517 - £ 1.0092

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    7.0 mm
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    8.0 mm
  • Spacer Shape
    Round
  • Full Material
    Stainless Steel
Spacer 4.3 mm 8.0 mm 30.0 mm Brass

311433040050

Price Range
£ 1.2473 - £ 1.1977

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    30.0 mm
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    8.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass
Spacer 5.3 mm 10.0 mm 3.0 mm Brass

311530340050

Price Range
£ 0.343 - £ 0.3288

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    3.0 mm
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    10.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass