Quantity | Unit price |
---|---|
225 - 2249 | £ 0.147 |
2250 + | £ 0.0943 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Full Material | Polyethylene |
---|---|
Finish | Textured |
Colour | Black |
Head Shape | Round |
Fitting Style | Push Fit |
Metal Prongs | No |
Head Height | 3.0 mm |
Head Height | 0.118 in |
Insert Height | 11.5 mm |
Insert Height | 0.453 in |
Compatible Outside Tube Diameter | 32.0 mm |
Compatible Outside Tube Diameter | 1.26 in |
Compatible Wall Thickness Range | 0.8 - 2.5 mm | 0.031 - 0.098 in |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue