Menu Search

Round Tube Inserts - Multi Purpose PCR

In production

Round Tube Inserts are used as multi-functional protective components, when finishing and aesthetics are not a priority. Featuring a push-in design, the inserts primary function is to prevent the entry of contaminants such as dirt, dust and moisture. Additionally, it safeguards against sharp edges created by cut. Easily inserted by hand or with a mallet for a speedy assembly. Commonly used in metal tube forming applications for industrial furniture, specialist vehicles, street signs and scaffolding.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Black Series Code: SRILTPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
70 results
Product SKUs information
Item Code Price range Availability h h1 Maximum Wall Thickness D Minimum Wall Thickness View
£ 0.0676 - £ 0.0752 Request the lead time here
11.5 mm
5.0 mm
3.0 mm
42.0 mm
1.0 mm
£ 0.0174 - £ 0.027 Request the lead time here
11.0 mm
5.0 mm
2.0 mm
16.0 mm
1.0 mm
£ 1.1772 - £ 1.308 Request the lead time here
6.0 mm
£ 0.0428 - £ 0.0666 Request the lead time here
11.5 mm
5.0 mm
2.0 mm
21.0 mm
1.0 mm
£ 0.784 - £ 0.8711 Request the lead time here
28.5 mm
6.0 mm
4.5 mm
110.0 mm
2.0 mm
£ 2.6902 - £ 2.9891 Request the lead time here
6.0 mm
£ 0.0694 - £ 0.0771 Request the lead time here
5.0 mm
£ 0.0164 - £ 0.0255 Request the lead time here
4.0 mm
£ 0.0434 - £ 0.0675 Request the lead time here
11.5 mm
5.0 mm
2.5 mm
23.0 mm
1.0 mm
£ 0.0506 - £ 0.0562 Request the lead time here
11.5 mm
5.0 mm
3.0 mm
34.0 mm
1.0 mm
£ 0.0768 - £ 0.0853 Request the lead time here
11.5 mm
5.0 mm
3.6 mm
48.0 mm
1.2 mm
£ 0.0836 - £ 0.0928 Request the lead time here
11.5 mm
5.0 mm
2.5 mm
50.0 mm
1.0 mm
£ 0.0964 - £ 0.1072 Request the lead time here
11.5 mm
5.0 mm
4.5 mm
50.0 mm
2.5 mm
£ 0.1248 - £ 0.1386 Request the lead time here
21.0 mm
5.0 mm
5.0 mm
60.0 mm
3.0 mm
£ 0.1775 - £ 0.1972 Request the lead time here
21.0 mm
5.0 mm
3.5 mm
65.0 mm
1.5 mm
£ 0.3644 - £ 0.4049 Request the lead time here
6.0 mm
£ 0.3234 - £ 0.3593 Request the lead time here
6.0 mm
£ 0.9929 - £ 1.1033 Request the lead time here
6.0 mm
£ 0.2824 - £ 0.4393 Request the lead time here
6.0 mm
£ 0.2342 - £ 0.2602 Request the lead time here
21.5 mm
6.0 mm
6.0 mm
76.0 mm
3.5 mm
  • of 4
Round Tube Insert 42.0 mm Black LDPE - PCR

20753535

Price Range
£ 0.0752 - £ 0.0676

Stock Levels
Request the lead time here
Attributes
  • D
    42.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    3.0 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 16.0 mm Black LDPE - PCR

20753313

Price Range
£ 0.027 - £ 0.0174

Stock Levels
Request the lead time here
Attributes
  • D
    16.0 mm
  • h1
    5.0 mm
  • h
    11.0 mm
  • Maximum Wall Thickness
    2.0 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 168.3 mm Black LDPE - PCR

20753337

Price Range
£ 1.308 - £ 1.1772

Stock Levels
Request the lead time here
Attributes
  • h1
    6.0 mm
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Round Tube Insert 21.0 mm Black LDPE - PCR

20753399

Price Range
£ 0.0666 - £ 0.0428

Stock Levels
Request the lead time here
Attributes
  • D
    21.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    2.0 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 110.0 mm Black LDPE - PCR

20753184

Price Range
£ 0.8711 - £ 0.784

Stock Levels
Request the lead time here
Attributes
  • D
    110.0 mm
  • h1
    6.0 mm
  • h
    28.5 mm
  • Maximum Wall Thickness
    4.5 mm
  • Minimum Wall Thickness
    2.0 mm
Round Tube Insert 193.7 mm Black LDPE - PCR

20753375

Price Range
£ 2.9891 - £ 2.6902

Stock Levels
Request the lead time here
Attributes
  • h1
    6.0 mm
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Round Tube Insert 42.0 mm Black LDPE - PCR

20753542

Price Range
£ 0.0771 - £ 0.0694

Stock Levels
Request the lead time here
Attributes
  • h1
    5.0 mm
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Round Tube Insert 13.0 mm Black LDPE - PCR

20753245

Price Range
£ 0.0255 - £ 0.0164

Stock Levels
Request the lead time here
Attributes
  • h1
    4.0 mm
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Round Tube Insert 23.0 mm Black LDPE - PCR

20753412

Price Range
£ 0.0675 - £ 0.0434

Stock Levels
Request the lead time here
Attributes
  • D
    23.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    2.5 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 34.0 mm Black LDPE - PCR

20753498

Price Range
£ 0.0562 - £ 0.0506

Stock Levels
Request the lead time here
Attributes
  • D
    34.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    3.0 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 48.0 mm Black LDPE - PCR

20753597

Price Range
£ 0.0853 - £ 0.0768

Stock Levels
Request the lead time here
Attributes
  • D
    48.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    3.6 mm
  • Minimum Wall Thickness
    1.2 mm
Round Tube Insert 50.0 mm Black LDPE - PCR

20753610

Price Range
£ 0.0928 - £ 0.0836

Stock Levels
Request the lead time here
Attributes
  • D
    50.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    2.5 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 50.0 mm Black LDPE - PCR

20753634

Price Range
£ 0.1072 - £ 0.0964

Stock Levels
Request the lead time here
Attributes
  • D
    50.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    4.5 mm
  • Minimum Wall Thickness
    2.5 mm
Round Tube Insert 60.0 mm Black LDPE - PCR

20753689

Price Range
£ 0.1386 - £ 0.1248

Stock Levels
Request the lead time here
Attributes
  • D
    60.0 mm
  • h1
    5.0 mm
  • h
    21.0 mm
  • Maximum Wall Thickness
    5.0 mm
  • Minimum Wall Thickness
    3.0 mm
Round Tube Insert 65.0 mm Black LDPE - PCR

20753702

Price Range
£ 0.1972 - £ 0.1775

Stock Levels
Request the lead time here
Attributes
  • D
    65.0 mm
  • h1
    5.0 mm
  • h
    21.0 mm
  • Maximum Wall Thickness
    3.5 mm
  • Minimum Wall Thickness
    1.5 mm
Round Tube Insert 88.9 mm Black LDPE - PCR

20753795

Price Range
£ 0.4049 - £ 0.3644

Stock Levels
Request the lead time here
Attributes
  • h1
    6.0 mm
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Round Tube Insert 88.9 mm Black LDPE - PCR

20753788

Price Range
£ 0.3593 - £ 0.3234

Stock Levels
Request the lead time here
Attributes
  • h1
    6.0 mm
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Round Tube Insert 150.0 mm Black LDPE - PCR

20753306

Price Range
£ 1.1033 - £ 0.9929

Stock Levels
Request the lead time here
Attributes
  • h1
    6.0 mm
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Round Tube Insert 85.0 mm Black LDPE - PCR

20753771

Price Range
£ 0.4393 - £ 0.2824

Stock Levels
Request the lead time here
Attributes
  • h1
    6.0 mm
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Round Tube Insert 76.0 mm Black LDPE - PCR

20753757

Price Range
£ 0.2602 - £ 0.2342

Stock Levels
Request the lead time here
Attributes
  • D
    76.0 mm
  • h1
    6.0 mm
  • h
    21.5 mm
  • Maximum Wall Thickness
    6.0 mm
  • Minimum Wall Thickness
    3.5 mm