Menu Search

Round Tube Insert 63.5 mm Black LDPE - PCR

Essentra Part Number:

20753696

Manufacturer Part Number:

20753696

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
300 - 1499 £ 0.1636
1500 + £ 0.1472
Standard pack: 300

Order in multiple of 300

Total price:

£ 49.08

300 x £ 0.1636

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
h1 5.0 mm
Colour Black
Material LDPE - PCR
Recycled Content Percentage % 98%
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us