Quantity | Unit price |
---|---|
50 - 499 | £ 1.3109 |
500 + | £ 0.6194 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Maximum Compatible Wall Thickness | 2.0 mm |
---|---|
Maximum Compatible Wall Thickness | 0.079 in |
Threaded Centre | Yes |
Thread Size | M10 |
Full Material | Nylon |
Colour | Black |
Fitting Style | Push Fit |
Head Shape | Round |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue