Tapered Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.
The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.
It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.
Material: PVC, NylonColour: White, Black, Natural
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | H | d | h | Type | View | |
|---|---|---|---|---|---|---|---|
| £ 0.105 - £ 0.105 | Request the lead time here |
|
0.709 in
18.0 mm
|
0.866 in
22.0 mm
|
|
||
| £ 2.4096 - £ 2.5088 | Request the lead time here |
|
1.26 in
32.0 mm
|
1.535 in
39.0 mm
|
2
|
||
| £ 0.4564 - £ 0.4748 | Request the lead time here |
|
0.472 in
12.0 mm
|
0.669 in
17.0 mm
|
2
|
||
| £ 0.5528 - £ 0.5754 | Request the lead time here |
|
0.63 in
16.0 mm
|
0.787 in
20.0 mm
|
2
|
||
| £ 0.7866 - £ 0.8192 | Request the lead time here |
|
0.787 in
20.0 mm
|
0.945 in
24.0 mm
|
2
|
||
| £ 3.09 - £ 3.1608 | Request the lead time here |
|
1.26 in
32.0 mm
|
1.535 in
39.0 mm
|
2
|
||
| £ 1.7717 - £ 1.8426 | Request the lead time here |
|
0.866 in
22.0 mm
|
1.024 in
26.0 mm
|
2
|
||
| £ 2.9907 - £ 3.0474 | 370 In stock |
|
1.102 in
28.0 mm
|
1.26 in
32.0 mm
|
2
|
||
| £ 0.6633 - £ 0.6917 | Request the lead time here |
|
0.63 in
16.0 mm
|
0.787 in
20.0 mm
|
2
|
||
| £ 0.7951 - £ 0.8277 | Request the lead time here |
|
0.787 in
20.0 mm
|
0.945 in
24.0 mm
|
2
|
||
| £ 0.4776 - £ 0.4975 | Request the lead time here |
|
0.551 in
14.0 mm
|
0.709 in
18.0 mm
|
2
|
||
| £ 0.7044 - £ 0.7328 | Request the lead time here |
|
0.709 in
18.0 mm
|
0.866 in
22.0 mm
|
2
|
||
| £ 2.0977 - £ 2.1828 | Request the lead time here |
|
0.984 in
25.0 mm
|
1.181 in
30.0 mm
|
2
|
||
| £ 2.6789 - £ 2.7356 | Request the lead time here |
|
1.181 in
30.0 mm
|
1.339 in
34.0 mm
|
2
|
||
| £ 1.6725 - £ 1.7434 | Request the lead time here |
|
0.984 in
25.0 mm
|
1.181 in
30.0 mm
|
2
|
||
| £ 3.3026 - £ 3.3593 | Request the lead time here |
|
1.378 in
35.0 mm
|
1.575 in
40.0 mm
|
2
|
||
| £ 1.4883 - £ 1.5449 | Request the lead time here |
|
0.866 in
22.0 mm
|
1.024 in
26.0 mm
|
2
|
||
| £ 2.7923 - £ 2.849 | 390 In stock |
|
1.102 in
28.0 mm
|
1.26 in
32.0 mm
|
2
|
||
| £ 0.2253 - £ 0.2338 | Request the lead time here |
|
0.197 in
5.0 mm
|
0.394 in
10.0 mm
|
2
|
||
| £ 0.3486 - £ 0.3642 | 100 In stock |
|
0.315 in
8.0 mm
|
0.512 in
13.0 mm
|
2
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue