Menu Search

Tapered Ferrule 12.0 mm (DIA) PVC White

Tapered Round Feet Ferrule with push fit is designed to protect the ends of tubes, bottoms of chairs, tables, and furniture applications from wear and tear caused by contact with the ground. It provides a secure grip and prevents damage to floors or surfaces. White made from PVC.
Item code:

497437

In production For more information Delivery & returns

DISCONTINUED PRODUCT

This product is no longer available.

Please contact us on 0345 528 0474 to discuss your requirements.

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Full Material Polyvinyl Chloride
Colour White
Tube Diameter 12.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us