Menu Search

Quote Requests

Secure checkout

Rotary Pillow Block - Polymer

In stock

These Polymer Rotary Pillow Block Bearings are designed for compensation of misalignment and edge loads and are suitable for rotating, oscillating and linear movements. They are maintenance free, dry running and vibration dampening with good corrosion and chemical resistance and high stiffness and strength under impact loads.

Need a quote?

For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.uk and we will respond within 1 working day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Product SKUs information
Item Code Price range Availability Base Height Ball Bore Diameter Buy
ESTM-16
In production
34.0 mm
16.0 mm
KSTM-20
In production
13.0 mm
20.0 mm
Rotary Pillow Block - Non-Threaded ; Bearing Type: Spherical Polymer

ESTM-16


Stock Levels
In production
Attributes
  • Ball Bore Diameter
    16.0 mm
  • Ball Width
    13.0 mm
  • Base Height
    34.0 mm
  • Distance Between Fixing Holes
    37.0 mm
  • Height to Ball Center
    17.0 mm
Rotary Pillow Block - Non-Threaded ; Bearing Type: Spherical Polymer

KSTM-20


Stock Levels
In production
Attributes
  • Ball Bore Diameter
    20.0 mm
  • Ball Width
    25.0 mm
  • Base Height
    13.0 mm
  • Distance Between Fixing Holes
    68.0 mm
  • Height to Ball Center
    22.0 mm