Menu Search

Mounting Bracket 35.0 mm 20.0 mm Steel

Item code:

32103044E

150 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 0.3332
Standard pack: 1

Order in multiple of 1

Total price:

£ 0.33

1 x £ 0.3332

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Length 35.0 mm
Width 20.0 mm
Hole Size 6.5 mm
Type Mounting Bracket
Commodity Code 8301600090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us