Quantity | Unit price |
---|---|
1 + | £ 17.853 |
Colour | Black |
---|---|
Kit Type | ORFS O-Ring |
Type | Assortment |
Number of Pieces | 230 |
Includes (All) | Item 490170, 490171, 490172, 490173, 490174, 490175, 490176. |
Commodity Code | 3926909790 |
Includes | Item 490170, 490171, 490172, 490173, 490174, 490175, 490176. |
Full Material | Nitrile Butadiene Rubber |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue