Quantity | Unit price |
---|---|
1 + | £ 33.4334 |
Colour | Black |
---|---|
Kit Type | SAE Flange O-Ring |
Type | Assortment |
Number of Pieces | 125 |
Includes (All) | Item 490050, 490051, 490052, 490053, 490054, 490055. |
Full Material | Nitrile Butadiene Rubber |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue