Quantity | Unit price |
---|---|
1 + | £ 2.8066 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Ring Type | O-Ring |
Diameter | 1.7 mm |
Diameter | 0.067 in |
Cord Length | 2.0 m |
Cord Length | 6.562 ft |
Full Material | Nitrile Butadiene Rubber |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue