Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Ribbed Tube End Plugs provide a reliable seal for tube and pipe ends. The ribbed design ensures a tight fit that helps prevent leaks, while providing grip and stability. The ribbed shape keeps the plug in place under pressure or vibration, and blocks dust, dirt and contaminants. Easy, push-fit installation makes things simple and means no tools are required.
Material: PE Colour: Red, White Series Code: SR1604, SR1603
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | h | Colour | H | Grip Type | d | h1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.2962 - £ 0.5953 | Request the lead time here |
0.236 in
6.0 mm
|
White
|
|
With Finger Grip
|
2.795 in
71.0 mm
|
|
2
|
||
| £ 0.2423 - £ 0.4863 | Request the lead time here |
0.374 in
9.5 mm
|
White
|
|
With Finger Grip
|
2.362 in
60.0 mm
|
|
2
|
||
| £ 0.4351 - £ 1.0577 | Request the lead time here |
0.5 in
12.7 mm
|
White
|
|
With Finger Grip
|
3.5 in
88.9 mm
|
|
2
|
||
| £ 0.4805 - £ 1.0418 | Request the lead time here |
0.295 in
7.5 mm
|
White
|
|
With Finger Grip
|
3.74 in
95.0 mm
|
|
2
|
||
| £ 0.8802 - £ 1.8098 | 2250 In stock |
0.598 in
15.2 mm
|
White
|
|
With Finger Grip
|
5.031 in
127.8 mm
|
|
2
|
||
| £ 0.5173 - £ 1.2251 | 600 In stock |
0.32 in
8.1 mm
|
White
|
|
With Finger Grip
|
4.0 in
101.6 mm
|
|
2
|
||
| £ 0.2636 - £ 0.5288 | Request the lead time here |
0.319 in
8.1 mm
|
White
|
|
With Finger Grip
|
2.5 in
63.5 mm
|
|
2
|
||
| £ 0.2268 - £ 0.4571 | 1000 In stock |
0.38 in
9.7 mm
|
White
|
|
With Finger Grip
|
2.25 in
57.2 mm
|
|
2
|
||
| £ 0.2452 - £ 0.4039 | Request the lead time here |
0.38 in
9.7 mm
|
White
|
|
With Finger Grip
|
2.0 in
50.8 mm
|
|
2
|
||
| 10228 | £ 0.0525 - £ 0.1273 | 400 In stock |
0.425 in
10.8 mm
|
White
|
0.457 in
11.6 mm
|
Without Finger Grip
|
1.575 in
40.0 mm
|
0.047 in
1.2 mm
|
|
|
| £ 0.0952 - £ 0.2394 | Request the lead time here |
0.421 in
10.7 mm
|
White
|
0.472 in
12.0 mm
|
Without Finger Grip
|
2.362 in
60.0 mm
|
0.051 in
1.3 mm
|
|
||
| £ 0.1757 - £ 0.3667 | Request the lead time here |
0.492 in
12.5 mm
|
White
|
0.551 in
14.0 mm
|
Without Finger Grip
|
3.15 in
80.0 mm
|
0.059 in
1.5 mm
|
|
||
| £ 0.9369 - £ 1.3235 | Request the lead time here |
0.504 in
12.8 mm
|
White
|
0.551 in
14.0 mm
|
With Finger Grip
|
4.331 in
110.0 mm
|
0.051 in
1.3 mm
|
|
||
| £ 0.1331 - £ 0.3348 | Request the lead time here |
0.413 in
10.5 mm
|
White
|
0.472 in
12.0 mm
|
Without Finger Grip
|
2.756 in
70.0 mm
|
0.059 in
1.5 mm
|
|
||
| £ 0.2579 - £ 0.8345 | 50 In stock |
0.492 in
12.5 mm
|
White
|
0.551 in
14.0 mm
|
Without Finger Grip
|
3.937 in
100.0 mm
|
0.059 in
1.5 mm
|
|
||
| £ 0.1297 - £ 0.1997 | Request the lead time here |
0.307 in
7.8 mm
|
White
|
0.315 in
8.0 mm
|
With Finger Grip
|
1.181 in
30.0 mm
|
0.039 in
1.0 mm
|
|
||
| £ 0.2494 - £ 0.5049 | 450 In stock |
0.492 in
12.5 mm
|
Red
|
0.551 in
14.0 mm
|
With Finger Grip
|
3.937 in
100.0 mm
|
0.059 in
1.5 mm
|
1
|
||
| 199152 | £ 0.2338 - £ 0.691 | 2520 In stock |
0.492 in
12.5 mm
|
Red
|
0.551 in
14.0 mm
|
With Finger Grip
|
3.543 in
90.0 mm
|
0.063 in
1.6 mm
|
1
|
|
| £ 0.0603 - £ 0.1581 | Request the lead time here |
0.425 in
10.8 mm
|
White
|
0.461 in
11.7 mm
|
With Finger Grip
|
1.969 in
50.0 mm
|
0.047 in
1.2 mm
|
|
||
| £ 0.0603 - £ 0.1179 | 500 In stock |
0.425 in
10.8 mm
|
White
|
0.461 in
11.7 mm
|
Without Finger Grip
|
1.969 in
50.0 mm
|
0.047 in
1.2 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue