Menu Search

Ribbed Tube End Plugs

In stock

Ribbed Tube End Plugs provide a reliable seal for tube and pipe ends. The ribbed design ensures a tight fit that helps prevent leaks, while providing grip and stability. The ribbed shape keeps the plug in place under pressure or vibration, and blocks dust, dirt and contaminants. Easy, push-fit installation makes things simple and means no tools are required.

  • Ribbed shape assures a snug fit and prevents leaking while providing added grip and stability.
  • It keeps dust, dirt, and contaminants from entering.
  • It is simple to install, pushed into the hole until it is snug.
Material: PE Colour: Red, White Series Code: SR1604, SR1603

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
43 results
Product SKUs information
Item Code Price range Availability h Colour H Grip Type d h1 Type View
£ 0.0603 - £ 0.1179 500 In stock
10.8 mm
White
11.7 mm
Without Finger Grip
50.0 mm
1.2 mm
10228 £ 0.0525 - £ 0.1273 400 In stock
10.8 mm
White
11.6 mm
Without Finger Grip
40.0 mm
1.2 mm
£ 0.2579 - £ 0.8345 50 In stock
12.5 mm
White
14.0 mm
Without Finger Grip
100.0 mm
1.5 mm
£ 0.0535 - £ 0.1084 Request the lead time here
10.8 mm
Red
11.6 mm
With Finger Grip
40.0 mm
1.2 mm
1
£ 0.2494 - £ 0.5049 450 In stock
12.5 mm
Red
14.0 mm
With Finger Grip
100.0 mm
1.5 mm
1
£ 0.1757 - £ 0.3667 Request the lead time here
12.5 mm
White
14.0 mm
Without Finger Grip
80.0 mm
1.5 mm
£ 0.0952 - £ 0.2394 Request the lead time here
10.7 mm
White
12.0 mm
Without Finger Grip
60.0 mm
1.3 mm
10543 £ 0.72 - £ 1.9454 60 In stock
13.0 mm
White
14.0 mm
With Finger Grip
125.0 mm
1.0 mm
£ 0.0603 - £ 0.1257 Request the lead time here
10.8 mm
Red
11.7 mm
With Finger Grip
50.0 mm
1.2 mm
1
£ 0.9369 - £ 1.3235 Request the lead time here
12.8 mm
White
14.0 mm
With Finger Grip
110.0 mm
1.3 mm
£ 0.1297 - £ 0.1997 Request the lead time here
7.8 mm
White
8.0 mm
With Finger Grip
30.0 mm
1.0 mm
£ 0.1757 - £ 0.3348 117360 In stock
12.5 mm
White
14.0 mm
With Finger Grip
80.0 mm
1.5 mm
£ 0.3713 - £ 1.1374 Request the lead time here
12.2 mm
Red
14.0 mm
With Finger Grip
120.0 mm
1.8 mm
1
199152 £ 0.2338 - £ 0.691 2520 In stock
12.5 mm
Red
14.0 mm
With Finger Grip
90.0 mm
1.6 mm
1
£ 0.0603 - £ 0.1581 Request the lead time here
10.8 mm
White
11.7 mm
With Finger Grip
50.0 mm
1.2 mm
£ 0.4507 - £ 0.4592 Request the lead time here
12.2 mm
White
14.0 mm
With Finger Grip
120.0 mm
1.8 mm
£ 0.1331 - £ 0.3348 Request the lead time here
10.5 mm
White
12.0 mm
Without Finger Grip
70.0 mm
1.5 mm
£ 0.0535 - £ 0.1166 1600 In stock
10.8 mm
White
11.6 mm
With Finger Grip
40.0 mm
1.2 mm
£ 0.4351 - £ 1.0577 Request the lead time here
12.7 mm
White
With Finger Grip
88.9 mm
2
£ 0.2423 - £ 0.4863 Request the lead time here
9.5 mm
White
With Finger Grip
60.0 mm
2
  • of 3
Tube End Plug 50.0 mm 10.8 mm LDPE - PIR White

10242

Price Range
£ 0.1179 - £ 0.0603

Stock Levels
500 In stock
Attributes
  • d
    50.0 mm
  • H
    11.7 mm
  • h1
    1.2 mm
  • h
    10.8 mm
  • Colour
    White
Tube End Plug 40.0 mm 10.8 mm LDPE - PIR White

10228

Price Range
£ 0.1273 - £ 0.0525

Stock Levels
400 In stock
Attributes
  • d
    40.0 mm
  • H
    11.6 mm
  • h1
    1.2 mm
  • h
    10.8 mm
  • Colour
    White
Tube End Plug 100.0 mm 12.5 mm LDPE White

10248

Price Range
£ 0.8345 - £ 0.2579

Stock Levels
50 In stock
Attributes
  • d
    100.0 mm
  • H
    14.0 mm
  • h1
    1.5 mm
  • h
    12.5 mm
  • Colour
    White
Tube End Plug 40.0 mm 10.8 mm LDPE - PIR Red

199104

Price Range
£ 0.1084 - £ 0.0535

Stock Levels
Request the lead time here
Attributes
  • d
    40.0 mm
  • H
    11.6 mm
  • h1
    1.2 mm
  • h
    10.8 mm
  • Colour
    Red
Tube End Plug 100.0 mm 12.5 mm PE Red

199166

Price Range
£ 0.5049 - £ 0.2494

Stock Levels
450 In stock
Attributes
  • d
    100.0 mm
  • H
    14.0 mm
  • h1
    1.5 mm
  • h
    12.5 mm
  • Colour
    Red
Tube End Plug 80.0 mm 12.5 mm LDPE - PIR White

10247

Price Range
£ 0.3667 - £ 0.1757

Stock Levels
Request the lead time here
Attributes
  • d
    80.0 mm
  • H
    14.0 mm
  • h1
    1.5 mm
  • h
    12.5 mm
  • Colour
    White
Tube End Plug 60.0 mm 10.7 mm LDPE - PIR White

10245

Price Range
£ 0.2394 - £ 0.0952

Stock Levels
Request the lead time here
Attributes
  • d
    60.0 mm
  • H
    12.0 mm
  • h1
    1.3 mm
  • h
    10.7 mm
  • Colour
    White
Tube End Plug 125.0 mm 13.0 mm LDPE - PIR White

10543

Price Range
£ 1.9454 - £ 0.72

Stock Levels
60 In stock
Attributes
  • d
    125.0 mm
  • H
    14.0 mm
  • h1
    1.0 mm
  • h
    13.0 mm
  • Colour
    White
Tube End Plug 50.0 mm 10.8 mm LDPE - PIR Red

199126

Price Range
£ 0.1257 - £ 0.0603

Stock Levels
Request the lead time here
Attributes
  • d
    50.0 mm
  • H
    11.7 mm
  • h1
    1.2 mm
  • h
    10.8 mm
  • Colour
    Red
Tube End Plug 110.0 mm 12.8 mm LDPE - PIR White

10542

Price Range
£ 1.3235 - £ 0.9369

Stock Levels
Request the lead time here
Attributes
  • d
    110.0 mm
  • H
    14.0 mm
  • h1
    1.3 mm
  • h
    12.8 mm
  • Colour
    White
Tube End Plug 30.0 mm 7.8 mm LDPE - PIR White

10254

Price Range
£ 0.1997 - £ 0.1297

Stock Levels
Request the lead time here
Attributes
  • d
    30.0 mm
  • H
    8.0 mm
  • h1
    1.0 mm
  • h
    7.8 mm
  • Colour
    White
Tube End Plug 80.0 mm 12.5 mm LDPE - PIR White

199504

Price Range
£ 0.3348 - £ 0.1757

Stock Levels
117360 In stock
Attributes
  • d
    80.0 mm
  • H
    14.0 mm
  • h1
    1.5 mm
  • h
    12.5 mm
  • Colour
    White
Tube End Plug 120.0 mm 12.2 mm LDPE - PIR Red

199508

Price Range
£ 1.1374 - £ 0.3713

Stock Levels
Request the lead time here
Attributes
  • d
    120.0 mm
  • H
    14.0 mm
  • h1
    1.8 mm
  • h
    12.2 mm
  • Colour
    Red
Tube End Plug 90.0 mm 12.5 mm LDPE - PIR Red

199152

Price Range
£ 0.691 - £ 0.2338

Stock Levels
2520 In stock
Attributes
  • d
    90.0 mm
  • H
    14.0 mm
  • h1
    1.6 mm
  • h
    12.5 mm
  • Colour
    Red
Tube End Plug 50.0 mm 10.8 mm LDPE - PIR White

199501

Price Range
£ 0.1581 - £ 0.0603

Stock Levels
Request the lead time here
Attributes
  • d
    50.0 mm
  • H
    11.7 mm
  • h1
    1.2 mm
  • h
    10.8 mm
  • Colour
    White
Tube End Plug 120.0 mm 12.2 mm LDPE - PIR White

199507

Price Range
£ 0.4592 - £ 0.4507

Stock Levels
Request the lead time here
Attributes
  • d
    120.0 mm
  • H
    14.0 mm
  • h1
    1.8 mm
  • h
    12.2 mm
  • Colour
    White
Tube End Plug 70.0 mm 10.5 mm LDPE - PIR White

10246

Price Range
£ 0.3348 - £ 0.1331

Stock Levels
Request the lead time here
Attributes
  • d
    70.0 mm
  • H
    12.0 mm
  • h1
    1.5 mm
  • h
    10.5 mm
  • Colour
    White
Tube End Plug 40.0 mm 10.8 mm LDPE - PIR White

199500

Price Range
£ 0.1166 - £ 0.0535

Stock Levels
1600 In stock
Attributes
  • d
    40.0 mm
  • H
    11.6 mm
  • h1
    1.2 mm
  • h
    10.8 mm
  • Colour
    White
Tube End Plug 3.500 in 12.7 mm LDPE - PIR White

12626

Price Range
£ 1.0577 - £ 0.4351

Stock Levels
Request the lead time here
Attributes
  • d
    88.9 mm
  • h
    12.7 mm
  • Colour
    White
  • Material
    LDPE - PIR
  • Grip Type
    With Finger Grip
Tube End Plug 60.0 mm 9.5 mm LDPE - PIR White

12581

Price Range
£ 0.4863 - £ 0.2423

Stock Levels
Request the lead time here
Attributes
  • d
    60.0 mm
  • h
    9.5 mm
  • Colour
    White
  • Material
    LDPE - PIR
  • Grip Type
    With Finger Grip