Menu Search

Natural PA Anti-Loss Washer - 4.0 mm | 0.157 in; 6.0 mm | 0.236 in; Thickness 1.5 mm | 0.059 in; Compatible Screw Sizes M3

This standard flat washer is made from natural Nylon and is also available in Imperial sizes. Nylon offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.
Item code:

003040800001

In production For more information Delivery & returns

DISCONTINUED PRODUCT

This product is no longer available.

Please contact us on 0345 528 0474 to discuss your requirements.

Specifications

Imperial
Metric
SKU attributes
Washer Type Anti-Loss Washer
Full Material Polyamide 6.6
Colour Natural
Outside Diameter 6.0 mm
Inside Diameter 4.0 mm
Thickness 1.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us