Menu Search

Closing Handle 47.0 mm 30.0 mm PA

Item code:

060A2E

2300 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 £ 5.2842
100 - 999 £ 0.7105
1000 - 1999 £ 0.6968
2000 + £ 0.6831
Standard pack: 100

Order any quantity

Total price:

£ 5.28

1 x £ 5.2842

Add sample +

Specifications

Imperial
Metric
SKU attributes
Accessory Type Closing Handle
Cam Material PA6 GFR30
Style No Stopper
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us