Quantity | Unit price |
---|---|
4000 - 39999 | £ 0.0224 |
40000 + | £ 0.022 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Adhesive Type | Rubber |
---|---|
Removability | Removable 2-Sides |
Overall Length | 25.4 mm |
Overall Length | 1 in |
Colour | White |
Overall Thickness | 1.6 mm |
Overall Thickness | 0.063 in |
Commodity Code | 3919908099 |
Shape | Square |
Overall Width | 25.4 mm |
Overall Width | 1 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue