Menu Search

Remo Two 3.2 mm 25.4 mm 25.4 mm White

This foam block has a removable adhesive coating on either end and is used to create a 3D effect on your displays. Can be used a range of surfaces including cardboard, wood and glass.
Item code:

471042

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 130.2447
Standard pack: 1

Order in multiple of 1

Total price:

£ 130.24

1 x £ 130.2447

Add sample +

Specifications

Imperial
Metric
SKU attributes
Adhesive Type Rubber
Removability Removable 2-Sides
Overall Length 25.4 mm
Colour White
Overall Thickness 3.2 mm
Commodity Code 3919908099
Shape Square
Overall Width 25.4 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us