Quantity | Unit price |
---|---|
150 - 1499 | £ 0.3987 |
1500 + | £ 0.19 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fitting Style | Push Fit |
---|---|
Full Material | Low Density Polyethylene |
Finish | Eroded |
Colour | Black |
Head Shape | Rectangular |
Threaded Centre | No |
Head Height | 5.0 mm |
Head Height | 0.197 in |
Head Length | 40.0 mm |
Head Length | 1.575 in |
Head Width | 40.0 mm |
Head Width | 1.575 in |
Insert Height | 11.5 mm |
Insert Height | 0.453 in |
Commodity Code | 3926909790 |
Compatible Wall Thickness Range | 1.2 - 1.7 mm | 0.047 - 0.067 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue