Quantity | Unit price |
---|---|
25 - 249 | £ 0.7975 |
250 + | £ 0.6154 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fitting Style | Push Fit |
---|---|
Full Material | Low Density Polyethylene |
Finish | Polished |
Colour | Black |
Head Shape | Rectangular |
Threaded Centre | No |
Head Height | 6.0 mm |
Head Height | 0.236 in |
Head Length | 76.2 mm |
Head Length | 3 in |
Head Width | 38.1 mm |
Head Width | 1.5 in |
Insert Height | 14.5 mm |
Insert Height | 0.571 in |
Compatible Wall Thickness Range | 2.0 - 4.0 mm | 0.079 - 0.157 in |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue