Quantity | Unit price |
---|---|
400 - 3999 | £ 0.1232 |
4000 + | £ 0.0491 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Full Material | Polyethylene |
---|---|
Finish | Polished |
Colour | Black |
Fitting Style | Push Fit |
Threaded Centre | No |
Head Height | 3.0 mm |
Head Height | 0.118 in |
Head Length | 20.0 mm |
Head Length | 0.787 in |
Head Width | 20.0 mm |
Head Width | 0.787 in |
Insert Height | 9.0 mm |
Insert Height | 0.354 in |
Compatible Wall Thickness Range | 1.0 - 2.0 mm | 0.039 - 0.079 in |
Commodity Code | 3917400099 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue