Rail guide carriages provide a larger surface contact area resulting in lower surface pressure and low coefficients of friction. This creates a very quiet operation with next to no magnetism. The complete system is also corrosion resistant and resistant to impact and vibrations.
For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.uk and we will respond within 1 working day
Use the filters or search below to find what you're looking for
Price range | Availability | Carriage Width | Load Capacity | Carriage Length | Distance Between Fixing Holes | Buy | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
NW-02-17 | In production |
0.378 in
9.6 mm
|
50 N
50 N
|
0.787 in
20.0 mm
|
0.551 in
14.0 mm
|
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Due to the current UK port and border delays, we are experiencing an impact to some of our delivery times. We are doing everything we can to minimise this and ensure we continue the quality of service you expect. Thank you for your understanding at this time.