Key Latch - Maximum Grip - 24.5 mm | 0.965 in ; ; Key Type:8.0 mm Triangle ; Finish - Stainless Steel

Item code: 491907

In production
Print page
SKU price information
Quantity Unit price
50 - 499 £ 19.97
500 - 999 £ 18.96
1000 + £ 17.96
Standard pack: 50

Order in multiple of 50

Total price:

£ 998.50

50 x £ 19.97

Need a quote?

For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.uk and we will respond within 1 working day


Specifications

Imperial
Metric
SKU attributes
Finish Stainless Steel
Material Stainless Steel
Compatible Door Thickness Range 1.8 mm
Grip Range 24.5 mm
Maximum Compatible Door Thickness 1.8 mm
Maximum Grip 24.5 mm
Key Type 8.0 mm Triangle
Mounting Hole Shape 22.2 x 20.2 mm
Standards IP65

Useful Information


Related products

Latch And Lock Key - Material - Zinc Alloy ; Key Type - ...
Latch And Lock Key - Material - Zinc Alloy ; Key Type - 8.0 mm Tri...
Latch And Lock Key - Material - Zinc Alloy ; Key Type - 8.0 mm Triangle ; ; Finish - Chrome Plated

Recommended Products

Knob Latch - Maximum Grip - 18.5 mm | 0.728 in ; Latch M...
Knob Latch - Maximum Grip - 18.5 mm | 0.728 in ; Latch Material: D...
Knob Latch - Maximum Grip - 18.5 mm | 0.728 in ; Latch Material: Die Cast Zinc Alloy ; ; Handle...
Key Latch - Cam Length - 45.0 mm | 1.772 in ; Key Type -...
Key Latch - Cam Length - 45.0 mm | 1.772 in ; Key Type - Keyed Ali...
Key Latch - Cam Length - 45.0 mm | 1.772 in ; Key Type - Keyed Alike ; Latch Material - Die Cast...
Compression Cam Latch - Finish: Black Powder Coated ; Mi...
Compression Cam Latch - Finish: Black Powder Coated ; Minimum Grip...
Compression Cam Latch - Finish: Black Powder Coated ; Minimum Grip - 11.0 mm | 0.433 in ; Maximu...
Key Latch - Cam Length - 45.0 mm | 1.772 in ; Key Type -...
Key Latch - Cam Length - 45.0 mm | 1.772 in ; Key Type - Turn Latc...
Key Latch - Cam Length - 45.0 mm | 1.772 in ; Key Type - Turn Latch ;
Key Latch - Maximum Grip - 14.5 mm | 0.571 in ; ; Key T...
Key Latch - Maximum Grip - 14.5 mm | 0.571 in ; ; Key Type:5.0 mm...
Key Latch - Maximum Grip - 14.5 mm | 0.571 in ; ; Key Type:5.0 mm Double Bit ; Finish - Stainle...
Compression Cam Latch - ; ; Latch Material:Die Cast Zi...
Compression Cam Latch - ; ; Latch Material:Die Cast Zinc Alloy ;...
Compression Cam Latch - ; ; Latch Material:Die Cast Zinc Alloy ; Handle Type - Lift & Turn Latch
Replacement Cam - Cam Depth - -8.0 mm | -0.315 in ; Cam ...
Replacement Cam - Cam Depth - -8.0 mm | -0.315 in ; Cam Length - 4...
Replacement Cam - Cam Depth - -8.0 mm | -0.315 in ; Cam Length - 45.0 mm | 1.772 in ; ; Style -...
Key Latch - Maximum Grip - 26.5 mm | 1.043 in ; ; Key T...
Key Latch - Maximum Grip - 26.5 mm | 1.043 in ; ; Key Type:3.0 mm...
Key Latch - Maximum Grip - 26.5 mm | 1.043 in ; ; Key Type:3.0 mm Double Bit ; Finish - Chrome ...
T-Handle Latch - Maximum Grip - 11.5 mm | 0.453 in ; ; ...
T-Handle Latch - Maximum Grip - 11.5 mm | 0.453 in ; ; Handle Typ...
T-Handle Latch - Maximum Grip - 11.5 mm | 0.453 in ; ; Handle Type: T-Handle, Key Opperated ; F...
Key Latch - Maximum Grip - 18.5 mm | 0.728 in ; ; Key T...
Key Latch - Maximum Grip - 18.5 mm | 0.728 in ; ; Key Type:8.0 mm...
Key Latch - Maximum Grip - 18.5 mm | 0.728 in ; ; Key Type:8.0 mm Triangle ; Finish - Stainless...