Key Latch - Maximum Grip - 18.5 mm | 0.728 in ; ; Key Type:Triangular ; Finish - Chrome Plated

Item code: 491451

350 In stock
Add sample +
Print page
SKU price information
Quantity Unit price
50 - 499 £ 4.19
500 - 999 £ 3.99
1000 + £ 3.77
Standard pack: 50

Order in multiple of 50

Total price:

£ 209.50

50 x £ 4.19

Need a quote?

For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.uk and we will respond within 1 working day


Specifications

Imperial
Metric
SKU attributes
Finish Chrome Plated
Material Zinc Alloy
Compatible Door Thickness Range 1.8 mm
Grip Range 18.5 mm
Maximum Compatible Door Thickness 1.8 mm
Maximum Grip 18.5 mm
Key Type Triangular
Mounting Hole Shape 22.2 x 20.2 mm
Standards IP65

Useful Information


Related products

Latch And Lock Key - Material - Zinc Alloy ; Key Type - ...
Latch And Lock Key - Material - Zinc Alloy ; Key Type - 7.0 mm Tri...
Latch And Lock Key - Material - Zinc Alloy ; Key Type - 7.0 mm Triangle ; ; Finish - Chrome Plated

Recommended Products

Key Latch - Maximum Grip - 18.5 mm | 0.728 in ; ; Key T...
Key Latch - Maximum Grip - 18.5 mm | 0.728 in ; ; Key Type:3.0 mm...
Key Latch - Maximum Grip - 18.5 mm | 0.728 in ; ; Key Type:3.0 mm Double Bit ; Finish - Chrome ...
Replacement Cam - Cam Depth - 3.0 mm | 0.118 in ; Cam Le...
Replacement Cam - Cam Depth - 3.0 mm | 0.118 in ; Cam Length - 45....
Replacement Cam - Cam Depth - 3.0 mm | 0.118 in ; Cam Length - 45.0 mm | 1.772 in ; ; Style - S...
Compression Lever Latch - Overall Length - 109.0 mm | 4....
Compression Lever Latch - Overall Length - 109.0 mm | 4.291 in ; C...
Compression Lever Latch - Overall Length - 109.0 mm | 4.291 in ; Colour - Black ; Maximum Grip -...
Key Latch - Maximum Grip - 26.5 mm | 1.043 in ; ; Key T...
Key Latch - Maximum Grip - 26.5 mm | 1.043 in ; ; Key Type:8.0 mm...
Key Latch - Maximum Grip - 26.5 mm | 1.043 in ; ; Key Type:8.0 mm Triangle ; Finish - Stainless...
Key Latch - Maximum Grip - 26.5 mm | 1.043 in ; ; Key T...
Key Latch - Maximum Grip - 26.5 mm | 1.043 in ; ; Key Type:3.0 mm...
Key Latch - Maximum Grip - 26.5 mm | 1.043 in ; ; Key Type:3.0 mm Double Bit ; Finish - Black P...
Compression Cam Latch - Maximum Compression:6.0 mm | 0.2...
Compression Cam Latch - Maximum Compression:6.0 mm | 0.236 in ; La...
Compression Cam Latch - Maximum Compression:6.0 mm | 0.236 in ; Latch Style:Fixed Compression ; ...
Compression Cam Latch - Finish: Black Powder Coated ; Mi...
Compression Cam Latch - Finish: Black Powder Coated ; Minimum Grip...
Compression Cam Latch - Finish: Black Powder Coated ; Minimum Grip - 28.0 mm | 1.102 in ; Maximu...
Key Latch - Material:Polyamide ; Maximum Grip:18.5 mm | ...
Key Latch - Material:Polyamide ; Maximum Grip:18.5 mm | 0.728 in ;...
Key Latch - Material:Polyamide ; Maximum Grip:18.5 mm | 0.728 in ; Key Type - 5.0 mm Double Bit
Key Latch - Maximum Grip - 18.5 mm | 0.728 in ; ; Key T...
Key Latch - Maximum Grip - 18.5 mm | 0.728 in ; ; Key Type:5.0 mm...
Key Latch - Maximum Grip - 18.5 mm | 0.728 in ; ; Key Type:5.0 mm Double Bit ; Finish - Nylon H...
Knob Latch - Maximum Grip - 24.5 mm | 0.965 in ; Latch M...
Knob Latch - Maximum Grip - 24.5 mm | 0.965 in ; Latch Material: D...
Knob Latch - Maximum Grip - 24.5 mm | 0.965 in ; Latch Material: Die Cast Zinc Alloy ; ; Handle...