Key Latch - Maximum Grip - 18.5 mm | 0.728 in ; ; Key Type:8.0 mm Triangle ; Finish - Black Powder Coated

Item code: 468443

In production
Specifications

Specifications

Imperial
Metric
Finish Black Powder Coated
Material Zinc Alloy
Compatible Door Thickness Range 1.6 mm
Grip Range 18.5 mm
Maximum Compatible Door Thickness 1.6 mm
See all specs and customise
Add sample +
Print page

Pricing and options

Standard pack: 50

Order in multiple of 50

SKU price information
Quantity Unit price
50 - 499 £ 4.19
500 - 999 £ 3.99
1000 + £ 3.77
Standard pack: 50

Order in multiple of 50

Total price:

£ 209.50

50 x £ 4.19

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.uk. Once received we will respond within 1 working day

Specifications

Imperial
Metric
SKU attributes
Finish Black Powder Coated
Material Zinc Alloy
Compatible Door Thickness Range 1.6 mm
Grip Range 18.5 mm
Maximum Compatible Door Thickness 1.6 mm
Maximum Grip 18.5 mm
Key Type 8.0 mm Triangle
Mounting Hole Shape 22.2 x 20.2 mm
Standards IP65

Useful Information


Recommended Products

Quarter Turn Latches - Keyed Wing Knob - Maximum Grip: 2...
Quarter Turn Latches - Keyed Wing Knob - Maximum Grip: 26.5 mm | 1...
Quarter Turn Latches - Keyed Wing Knob - Maximum Grip: 26.5 mm | 1.043 in ; Handle Type: Wing Kn...
Key Latch - Key Type: Slotted ; Latch Material: Die Cast...
Key Latch - Key Type: Slotted ; Latch Material: Die Cast Zinc Allo...
Key Latch - Key Type: Slotted ; Latch Material: Die Cast Zinc Alloy ; Maximum Grip : 20.5 mm | 0...
Key Latch - Cam Length - 45.0 mm | 1.772 in ; Key Type -...
Key Latch - Cam Length - 45.0 mm | 1.772 in ; Key Type - Keyed Ali...
Key Latch - Cam Length - 45.0 mm | 1.772 in ; Key Type - Keyed Alike ; Latch Material - Die Cast...
Swing Handle - Handle Length - 160.0 mm | 6.299 in ; Han...
Swing Handle - Handle Length - 160.0 mm | 6.299 in ; Handle Width ...
Swing Handle - Handle Length - 160.0 mm | 6.299 in ; Handle Width - 35.0 mm | 1.378 in ; Latch M...
Key Latch - Maximum Grip - 24.5 mm | 0.965 in ; ; Key T...
Key Latch - Maximum Grip - 24.5 mm | 0.965 in ; ; Key Type:8.0 mm...
Key Latch - Maximum Grip - 24.5 mm | 0.965 in ; ; Key Type:8.0 mm Triangle ; Finish - Black Pow...
Compression Cam Latch - Housing Height - 32.0 mm | 1.26 ...
Compression Cam Latch - Housing Height - 32.0 mm | 1.26 in ; Maxim...
Compression Cam Latch - Housing Height - 32.0 mm | 1.26 in ; Maximum Grip - 72.0 mm | 2.835 in ;...
Key Latch - Maximum Grip - 26.5 mm | 1.043 in ; ; Key T...
Key Latch - Maximum Grip - 26.5 mm | 1.043 in ; ; Key Type:8.0 mm...
Key Latch - Maximum Grip - 26.5 mm | 1.043 in ; ; Key Type:8.0 mm Triangle ; Finish - Black Pow...
Compression Cam Latch - Finish: Chrome Plated ; Minimum ...
Compression Cam Latch - Finish: Chrome Plated ; Minimum Grip - 28....
Compression Cam Latch - Finish: Chrome Plated ; Minimum Grip - 28.0 mm | 1.102 in ; Maximum Grip...
Compression Cam Latch - Handle Length - 83.5 mm | 3.287 ...
Compression Cam Latch - Handle Length - 83.5 mm | 3.287 in ; Handl...
Compression Cam Latch - Handle Length - 83.5 mm | 3.287 in ; Handle Width - 36.0 mm | 1.417 in ;...
Compression Cam Latch - Handle Length - 83.5 mm | 3.287 ...
Compression Cam Latch - Handle Length - 83.5 mm | 3.287 in ; Handl...
Compression Cam Latch - Handle Length - 83.5 mm | 3.287 in ; Handle Width - 36.0 mm | 1.417 in ;...