Key Latch - Maximum Grip - 18.5 mm | 0.728 in ; ; Key Type:8.0 mm Triangle ; Finish - Chrome Plated

Item code: 468413

In production
Specifications

Specifications

Imperial
Metric
Finish Chrome Plated
Material Zinc Alloy
Compatible Door Thickness Range 1.6 mm
Grip Range 18.5 mm
Maximum Compatible Door Thickness 1.6 mm
See all specs and customise
Add sample +
Print page

Pricing and options

Standard pack: 50

Order in multiple of 50

SKU price information
Quantity Unit price
50 - 499 £ 4.19
500 - 999 £ 3.99
1000 + £ 3.77
Standard pack: 50

Order in multiple of 50

Total price:

£ 209.50

50 x £ 4.19

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.uk. Once received we will respond within 1 working day

Specifications

Imperial
Metric
SKU attributes
Finish Chrome Plated
Material Zinc Alloy
Compatible Door Thickness Range 1.6 mm
Grip Range 18.5 mm
Maximum Compatible Door Thickness 1.6 mm
Maximum Grip 18.5 mm
Key Type 8.0 mm Triangle
Mounting Hole Shape 22.2 x 20.2 mm
Standards IP65

Useful Information


Recommended Products

Key Latch - Maximum Grip - 18.5 mm | 0.728 in ; ; Key T...
Key Latch - Maximum Grip - 18.5 mm | 0.728 in ; ; Key Type:8.0 mm...
Key Latch - Maximum Grip - 18.5 mm | 0.728 in ; ; Key Type:8.0 mm Triangle ; Finish - Chrome Pl...
T-Handle Latch - Maximum Grip - 11.5 mm | 0.453 in ; ; ...
T-Handle Latch - Maximum Grip - 11.5 mm | 0.453 in ; ; Handle Typ...
T-Handle Latch - Maximum Grip - 11.5 mm | 0.453 in ; ; Handle Type: T-Handle, Key Opperated ; F...
Knob Latch - Handle Type: Knob ; Latch Material: Die Cas...
Knob Latch - Handle Type: Knob ; Latch Material: Die Cast Zinc All...
Knob Latch - Handle Type: Knob ; Latch Material: Die Cast Zinc Alloy ; Maximum Grip - 20.5 mm | ...
Knob Latch - Maximum Grip - 8.5 mm | 0.335 in ; Latch Ma...
Knob Latch - Maximum Grip - 8.5 mm | 0.335 in ; Latch Material: Di...
Knob Latch - Maximum Grip - 8.5 mm | 0.335 in ; Latch Material: Die Cast Zinc Alloy ; ; Handle ...
Key Latch - Housing Height - 16.5 mm | 0.65 in ; Key Typ...
Key Latch - Housing Height - 16.5 mm | 0.65 in ; Key Type:Keyed Al...
Key Latch - Housing Height - 16.5 mm | 0.65 in ; Key Type:Keyed Alike ; Cam Length - 45.0 mm | 1...
Key Latch - Maximum Grip - 28.5 mm | 1.122 in ; ; Key T...
Key Latch - Maximum Grip - 28.5 mm | 1.122 in ; ; Key Type:3.0 mm...
Key Latch - Maximum Grip - 28.5 mm | 1.122 in ; ; Key Type:3.0 mm Double Bit ; Finish - Chrome ...
Key Latch - Maximum Grip - 28.5 mm | 1.122 in ; ; Key T...
Key Latch - Maximum Grip - 28.5 mm | 1.122 in ; ; Key Type:8.0 mm...
Key Latch - Maximum Grip - 28.5 mm | 1.122 in ; ; Key Type:8.0 mm Triangle ; Finish - Chrome Pl...
Compression Lever Latch - Overall Length - 93.0 mm | 3.6...
Compression Lever Latch - Overall Length - 93.0 mm | 3.661 in ; Co...
Compression Lever Latch - Overall Length - 93.0 mm | 3.661 in ; Colour - Black ; Maximum Grip - ...
Knob Latch - Maximum Grip - 22.5 mm | 0.886 in ; Latch M...
Knob Latch - Maximum Grip - 22.5 mm | 0.886 in ; Latch Material: P...
Knob Latch - Maximum Grip - 22.5 mm | 0.886 in ; Latch Material: Polyamide ; ; Handle Type: Knob
T-Handle Latch - Maximum Grip - 24.5 mm | 0.965 in ; ; ...
T-Handle Latch - Maximum Grip - 24.5 mm | 0.965 in ; ; Handle Typ...
T-Handle Latch - Maximum Grip - 24.5 mm | 0.965 in ; ; Handle Type: T Handle Lock ; Finish - Cl...