DISCONTINUED PRODUCT
This product is no longer available.
Please contact us on 0345 528 0474 to discuss your requirements.
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Chrome |
---|---|
Finish | Chrome Plated |
Material | Zinc Alloy |
Handle Type | Driver Tool Operated Handle |
Latch Style | Quarter-Turn with Spring |
Head Style | 8.0 mm Square |
Key Type | 8.0 mm Square Key |
Includes | Key Sold Separately |
Grip Range | 28.5 mm |
Grip Range | 1.122 in |
Commodity Code | 8301409000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue