Key Latch - Maximum Grip - 18.5 mm | 0.728 in ; ; Key Type:8.0 mm Square ; Finish - Chrome Plated

Item code: 468407

25 In stock
Specifications

Specifications

Imperial
Metric
Finish Chrome Plated
Material Zinc Alloy
Compatible Door Thickness Range 1.6 mm
Grip Range 18.5 mm
Maximum Compatible Door Thickness 1.6 mm
See all specs and customise
Add sample +
Print page

Pricing and options

Standard pack: 50

Order in multiple of 50

SKU price information
Quantity Unit price
50 - 499 £ 4.19
500 - 999 £ 3.99
1000 + £ 3.77
Standard pack: 50

Order in multiple of 50

Total price:

£ 209.50

50 x £ 4.19

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.uk. Once received we will respond within 1 working day

Specifications

Imperial
Metric
SKU attributes
Finish Chrome Plated
Material Zinc Alloy
Compatible Door Thickness Range 1.6 mm
Grip Range 18.5 mm
Maximum Compatible Door Thickness 1.6 mm
Maximum Grip 18.5 mm
Key Type 8.0 mm Square
Mounting Hole Shape 22.2 x 20.2 mm
Standards IP65

Useful Information


Recommended Products

Knob Latch - Maximum Compatible Door Thickness: 20.0 mm ...
Knob Latch - Maximum Compatible Door Thickness: 20.0 mm | 0.787 in...
Knob Latch - Maximum Compatible Door Thickness: 20.0 mm | 0.787 in ; Housing Height - 30.0 mm | ...
Key Latch - Cam Length - 45.0 mm | 1.772 in ; Key Type -...
Key Latch - Cam Length - 45.0 mm | 1.772 in ; Key Type - Keyed Ali...
Key Latch - Cam Length - 45.0 mm | 1.772 in ; Key Type - Keyed Alike ; Latch Material - Die Cast...
Key Latch - Material:Polyamide ; Maximum Grip:18.5 mm | ...
Key Latch - Material:Polyamide ; Maximum Grip:18.5 mm | 0.728 in ;...
Key Latch - Material:Polyamide ; Maximum Grip:18.5 mm | 0.728 in ; Key Type - 5.0 mm Double Bit
Compression Lever Latch - Locking Mechanism: Non-Locking...
Compression Lever Latch - Locking Mechanism: Non-Locking ; Maximum...
Compression Lever Latch - Locking Mechanism: Non-Locking ; Maximum Grip: 46.0 mm | 1.811 in ; Mi...
T-Handle Latch - Handle Length - 140.0 mm | 5.512 in ; ...
T-Handle Latch - Handle Length - 140.0 mm | 5.512 in ; ; ; Key T...
T-Handle Latch - Handle Length - 140.0 mm | 5.512 in ; ; ; Key Type - No Key
Key Latch - Maximum Grip - 8.5 mm | 0.335 in ; ; Key Ty...
Key Latch - Maximum Grip - 8.5 mm | 0.335 in ; ; Key Type:3.0 mm ...
Key Latch - Maximum Grip - 8.5 mm | 0.335 in ; ; Key Type:3.0 mm Double Bit ; Finish - Black Po...
Key Latch - Housing Height - 16.5 mm | 0.65 in ; Key Typ...
Key Latch - Housing Height - 16.5 mm | 0.65 in ; Key Type:Keyed To...
Key Latch - Housing Height - 16.5 mm | 0.65 in ; Key Type:Keyed To Differ ; Cam Length - 45.0 mm...
Quarter Turn Latches - Pad lockable - Maximum Grip - 18....
Quarter Turn Latches - Pad lockable - Maximum Grip - 18.5 mm | 0.7...
Quarter Turn Latches - Pad lockable - Maximum Grip - 18.5 mm | 0.728 in ; Handle Type - Right Ha...
Key Latch - Maximum Grip - 14.5 mm | 0.571 in ; ; Key T...
Key Latch - Maximum Grip - 14.5 mm | 0.571 in ; ; Key Type:8.0 mm...
Key Latch - Maximum Grip - 14.5 mm | 0.571 in ; ; Key Type:8.0 mm Square ; Finish - Stainless S...
T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; Ma...
T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; Maximum Grip...
T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; Maximum Grip - 11.5 mm | 0.453 in ; ; Key...