Key Latch - Maximum Grip - 24.5 mm | 0.965 in ; ; Key Type:3.0 mm Double Bit ; Finish - Chrome Plated

Item code: 468396

12 In stock
Specifications

Specifications

Imperial
Metric
Finish Chrome Plated
Material Zinc Alloy
Compatible Door Thickness Range 1.6 mm
Grip Range 24.5 mm
Maximum Compatible Door Thickness 1.6 mm
See all specs and customise
Add sample +
Print page

Pricing and options

Standard pack: 50

Order in multiple of 50

SKU price information
Quantity Unit price
50 - 499 £ 4.19
500 - 999 £ 3.99
1000 + £ 3.77
Standard pack: 50

Order in multiple of 50

Total price:

£ 209.50

50 x £ 4.19

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.uk. Once received we will respond within 1 working day

Specifications

Imperial
Metric
SKU attributes
Finish Chrome Plated
Material Zinc Alloy
Compatible Door Thickness Range 1.6 mm
Grip Range 24.5 mm
Maximum Compatible Door Thickness 1.6 mm
Maximum Grip 24.5 mm
Key Type 3.0 mm Double Bit
Mounting Hole Shape 22.2 x 20.2 mm
Standards IP65

Useful Information


Related products

Latch And Lock Key - Material - Zinc Alloy ; Key Type - ...
Latch And Lock Key - Material - Zinc Alloy ; Key Type - Double Bit...
Latch And Lock Key - Material - Zinc Alloy ; Key Type - Double Bit ; ; Finish - Chrome Plated

Recommended Products

Key Latch - Maximum Grip - 24.5 mm | 0.965 in ; ; Key T...
Key Latch - Maximum Grip - 24.5 mm | 0.965 in ; ; Key Type:8.0 mm...
Key Latch - Maximum Grip - 24.5 mm | 0.965 in ; ; Key Type:8.0 mm Triangle ; Finish - Chrome Pl...
Key Latch - Maximum Grip: 16.0 mm ; Key Type: Euro Key ;
Key Latch - Maximum Grip: 16.0 mm ; Key Type: Euro Key ;
Key Latch - Maximum Grip: 16.0 mm ; Key Type: Euro Key ;
Compression Lever Latch - Overall Length - 93.0 mm | 3.6...
Compression Lever Latch - Overall Length - 93.0 mm | 3.661 in ; Co...
Compression Lever Latch - Overall Length - 93.0 mm | 3.661 in ; Colour - Black ; Maximum Grip - ...
T-Handle Latch - Maximum Grip - 24.5 mm | 0.965 in ; ; ...
T-Handle Latch - Maximum Grip - 24.5 mm | 0.965 in ; ; Handle Typ...
T-Handle Latch - Maximum Grip - 24.5 mm | 0.965 in ; ; Handle Type: T Handle Lock ; Finish - Cl...
Knob Latch - Handle Type: Knob ; Latch Material: Die Cas...
Knob Latch - Handle Type: Knob ; Latch Material: Die Cast Zinc All...
Knob Latch - Handle Type: Knob ; Latch Material: Die Cast Zinc Alloy ; Maximum Grip - 13.5 mm | ...
Key Latch - Maximum Grip - 28.5 mm | 1.122 in ; ; Key T...
Key Latch - Maximum Grip - 28.5 mm | 1.122 in ; ; Key Type:3.0 mm...
Key Latch - Maximum Grip - 28.5 mm | 1.122 in ; ; Key Type:3.0 mm Double Bit ; Finish - Chrome ...
Key Latch - Housing Height - 16.5 mm | 0.65 in ; Key Typ...
Key Latch - Housing Height - 16.5 mm | 0.65 in ; Key Type:Keyed Al...
Key Latch - Housing Height - 16.5 mm | 0.65 in ; Key Type:Keyed Alike ; Cam Length - 45.0 mm | 1...
Key Latch - Housing Height - 27.0 mm | 1.063 in ; Key Ty...
Key Latch - Housing Height - 27.0 mm | 1.063 in ; Key Type:Keyed A...
Key Latch - Housing Height - 27.0 mm | 1.063 in ; Key Type:Keyed Alike ; Cam Length - 45.0 mm | ...
Key Latch - Maximum Grip - 18.5 mm | 0.728 in ; ; Key T...
Key Latch - Maximum Grip - 18.5 mm | 0.728 in ; ; Key Type:8.0 mm...
Key Latch - Maximum Grip - 18.5 mm | 0.728 in ; ; Key Type:8.0 mm Triangle ; Finish - Chrome Pl...
T-Handle Latch - Maximum Grip - 26.5 mm | 1.043 in ; ; ...
T-Handle Latch - Maximum Grip - 26.5 mm | 1.043 in ; ; Handle Typ...
T-Handle Latch - Maximum Grip - 26.5 mm | 1.043 in ; ; Handle Type: T Handle Lock ; Finish - Cl...