Quantity | Unit price |
---|---|
1 - 49 | £ 31.2126 |
50 - 249 | £ 4.1483 |
250 - 499 | £ 4.0662 |
500 + | £ 3.984 |
Handle Type | Driver Tool Operated Handle |
---|---|
Key Type | 8.0 mm Triangle |
Mounting Orientation | Universal |
Cam Length | 45.0 mm |
Cam Length | 1.772 in |
Grip Range | 24.5 mm |
Grip Range | 0.965 in |
Housing Height | 18.5 mm |
Housing Height | 0.728 in |
Latch Material | Nylon |
Cam Material | Zinc Plated Steel |
Finish | Natural |
Latch Style | Cam Latch |
Colour | Black |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue