Key Latch - Maximum Grip - 8.5 mm | 0.335 in ; ; Key Type:8.0 mm Square ; Finish - Chrome Plated

Item code: 360112860

60 In stock
Specifications

Specifications

Imperial
Metric
Colour Silver
Finish Chrome Plated
Handle Type Driver Tool Operated
Material Zinc Alloy
Mounting Orientation Universal
See all specs and customise
Add sample +
Print page

Pricing and options

Standard pack: 50

Order any quantity

Unfortunately pricing information is not available. Please call our customer service team on 0845 758 5070 or email sales@essentracomponents.co.uk
Standard pack: 50

Order any quantity

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.uk. Once received we will respond within 1 working day

Specifications

Imperial
Metric
SKU attributes
Colour Silver
Finish Chrome Plated
Handle Type Driver Tool Operated
Material Zinc Alloy
Mounting Orientation Universal
Compatible Door Thickness Range 1.6 mm
Grip Range 8.5 mm
Maximum Compatible Door Thickness 1.6 mm
Maximum Grip 8.5 mm
Specifications IP65, NEMA 4, DIN-EN 61373, DIN-EN 1774

Useful Information


Recommended Products

Bolt Protection Cap - Compatible Bolt Size - M8; Distanc...
Bolt Protection Cap - Compatible Bolt Size - M8; Distance Across F...
Bolt Protection Cap - Compatible Bolt Size - M8; Distance Across Flats - 12.8 mm | 0.504 in; Pus...
Standard Sizes Pipe Cap - Inside Diameter - 60.3 mm | 2....
Standard Sizes Pipe Cap - Inside Diameter - 60.3 mm | 2.374 in In...
Standard Sizes Pipe Cap - Inside Diameter - 60.3 mm | 2.374 in Inside Height - 30.0 mm | 1.181 ...
Unthreaded Spacer 4.2 mm | 0.165 in 8.0 mm | 0.315 in 5....
Unthreaded Spacer 4.2 mm | 0.165 in 8.0 mm | 0.315 in 5.0 mm | 0.1...
Unthreaded Spacer 4.2 mm | 0.165 in 8.0 mm | 0.315 in 5.0 mm | 0.197 in Natural
Tapered Cap - Outside Diameter Range 30.0 - 32.6 mm | 1....
Tapered Cap - Outside Diameter Range 30.0 - 32.6 mm | 1.181 - 1.28...
Tapered Cap - Outside Diameter Range 30.0 - 32.6 mm | 1.181 - 1.283 in ; Inside Diameter Range 2...
Square Glide - Head Shape - Square Material - LDPE ; Co...
Square Glide - Head Shape - Square Material - LDPE ; Colour - Grey
Square Glide - Head Shape - Square Material - LDPE ; Colour - Grey
Round End Caps - Vinyl - Black Inside Diameter 9.5 mm |...
Round End Caps - Vinyl - Black Inside Diameter 9.5 mm | 0.374 in ...
Round End Caps - Vinyl - Black Inside Diameter 9.5 mm | 0.374 in ; Inside Height 13.0 mm | 0.51...
Round Tube Inserts - 42.0 mm | 1.654 in Material - LDPE...
Round Tube Inserts - 42.0 mm | 1.654 in Material - LDPE ; Colour ...
Round Tube Inserts - 42.0 mm | 1.654 in Material - LDPE ; Colour - Black
Square Glide - Head Shape - Square Material - LDPE ; Co...
Square Glide - Head Shape - Square Material - LDPE ; Colour - Black
Square Glide - Head Shape - Square Material - LDPE ; Colour - Black
Grease Nipple Cap - Inside Diameter 6.0 mm | 0.236 in ; ...
Grease Nipple Cap - Inside Diameter 6.0 mm | 0.236 in ; Washer Hol...
Grease Nipple Cap - Inside Diameter 6.0 mm | 0.236 in ; Washer Hole Diameter 6.4 mm | 0.252 in ;...
Black PA Flat Washer - Inside Diameter 6.4 mm | 0.252 in...
Black PA Flat Washer - Inside Diameter 6.4 mm | 0.252 in; 12.0 mm ...
Black PA Flat Washer - Inside Diameter 6.4 mm | 0.252 in; 12.0 mm | 0.472 in; Thickness 1.6 mm |...