Menu Search

Wing Knob 22.5 mm Black

This Quarter turn latch with a wing knob is designed to secure and lock doors and panels with a rotating cam (pawl) that is secured by engaging the frame on the backside. It is supplied with rubber gasket for good seal. Easy and quick to install for frequent use.
Item code:

0622092E

1277 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 £ 7.9032
50 - 499 £ 4.2579
500 + £ 4.162
Standard pack: 50

Order any quantity

Total price:

£ 7.90

1 x £ 7.9032

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Cam Length 40.0 mm
Head Height 20.0 mm
Housing Height 18.5 mm
Knob Height 40.0 mm
Maximum Grip 22.5 mm
Mounting Hole Length 22.2 mm
Mounting Hole Width 20.2 mm
Mounting Orientation Universal
Seal Material Rubber
Body Material Polyamide
Cam Material Polyamide
Finish No Finish
Colour Black
Key Type No Key

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us