Quantity | Unit price |
---|---|
1 - 49 | £ 14.1735 |
50 + | £ 7.5848 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Cam Length | 40.0 mm |
---|---|
Cam Length | 1.575 in |
Head Height | 20.0 mm |
Head Height | 0.787 in |
Housing Height | 18.5 mm |
Housing Height | 0.728 in |
Knob Height | 40.0 mm |
Knob Height | 1.575 in |
Maximum Grip | 24.5 mm |
Maximum Grip | 0.965 in |
Mounting Hole Length | 22.2 mm |
Mounting Hole Length | 0.874 in |
Mounting Hole Width | 20.2 mm |
Mounting Hole Width | 0.795 in |
Mounting Orientation | Universal |
Seal Material | Rubber |
Body Material | Die Cast Zinc Alloy |
Cam Material | Steel |
Finish | Powder Coated |
Colour | Black |
Key Type | No Key |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue