Key Latch - Maximum Grip - 26.5 mm | 1.043 in ; ; Key Type:Slotted ; Finish - Nylon Housing

Item code: 060204236E

50 In stock
Replaces Item No.(s): Essentra 492986
Specifications

Specifications

Imperial
Metric
Colour Natural
Finish Nylon Housing
Material Zinc Alloy
Compatible Door Thickness Range 1.6 mm
Grip Range 26.5 mm
See all specs and customise
Add sample +
Print page

Pricing and options

Standard pack: 50

Order any quantity

Unfortunately pricing information is not available. Please call our customer service team on 0845 758 5070 or email sales@essentracomponents.co.uk
Standard pack: 50

Order any quantity

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.uk. Once received we will respond within 1 working day

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Finish Nylon Housing
Material Zinc Alloy
Compatible Door Thickness Range 1.6 mm
Grip Range 26.5 mm
Maximum Compatible Door Thickness 1.6 mm
Maximum Grip 26.5 mm
Key Type Slotted
Mounting Hole Shape 22.2 x 20.2 mm

Useful Information


Recommended Products

Tapered Cap - Outside Diameter Range 13.6 - 15.3 mm | 0....
Tapered Cap - Outside Diameter Range 13.6 - 15.3 mm | 0.535 - 0.60...
Tapered Cap - Outside Diameter Range 13.6 - 15.3 mm | 0.535 - 0.602 in ; Inside Diameter Range 1...
Sealing Gasket - EPDM ; Overall Length 20.0 m | 65.617 f...
Sealing Gasket - EPDM ; Overall Length 20.0 m | 65.617 ft ; Overal...
Sealing Gasket - EPDM ; Overall Length 20.0 m | 65.617 ft ; Overall Height 6.0 mm | 0.236 in ; O...
Stud Mount Leveling Feet - Thread Size - M22 ; ; ; Mat...
Stud Mount Leveling Feet - Thread Size - M22 ; ; ; Material - Nylon
Stud Mount Leveling Feet - Thread Size - M22 ; ; ; Material - Nylon
Square Glide - Head Shape - Square Material - LDPE ; Co...
Square Glide - Head Shape - Square Material - LDPE ; Colour - Black
Square Glide - Head Shape - Square Material - LDPE ; Colour - Black
Tapered Cap - Outside Diameter Range 6.2 - 7.6 mm | 0.24...
Tapered Cap - Outside Diameter Range 6.2 - 7.6 mm | 0.244 - 0.299 ...
Tapered Cap - Outside Diameter Range 6.2 - 7.6 mm | 0.244 - 0.299 in ; Inside Diameter Range 5.0...
Square Glide - Head Shape - Square Material - LDPE ; Co...
Square Glide - Head Shape - Square Material - LDPE ; Colour - Black
Square Glide - Head Shape - Square Material - LDPE ; Colour - Black
Natural PA Flat Washer - Inside Diameter 3.2 mm | 0.126 ...
Natural PA Flat Washer - Inside Diameter 3.2 mm | 0.126 in; 7.0 mm...
Natural PA Flat Washer - Inside Diameter 3.2 mm | 0.126 in; 7.0 mm | 0.276 in; Thickness 0.5 mm ...
Square Glide - Head Shape - Square Material - LDPE ; Co...
Square Glide - Head Shape - Square Material - LDPE ; Colour - Black
Square Glide - Head Shape - Square Material - LDPE ; Colour - Black
Nickel Steel Slotted Round Book Screw - Thread Length 6....
Nickel Steel Slotted Round Book Screw - Thread Length 6.0 mm | 0.2...
Nickel Steel Slotted Round Book Screw - Thread Length 6.0 mm | 0.236 in;
Tapered Cap - Outside Diameter Range 23.4 - 26.4 mm | 0....
Tapered Cap - Outside Diameter Range 23.4 - 26.4 mm | 0.921 - 1.03...
Tapered Cap - Outside Diameter Range 23.4 - 26.4 mm | 0.921 - 1.039 in ; Inside Diameter Range 2...